Please note that our offices and warehouses will be closed on Monday, September 2nd, 2024, in observance of Labor Day.

High-Power RF Fixed Attenuators with 2.4mm Connectors

Experience precise signal control with Pasternack's RF fixed attenuators, designed with 2.4mm connectors for high-power applications up to 50GHz. These attenuators offer a range of attenuation levels to meet the demanding specifications of advanced RF systems.

Gain Precision Control for Advanced RF Applications

Check Mark

Availability

Pasternack’s RF fixed attenuators are in-stock and ready to ship with no minimum order quantities.

Check Mark

Broad Frequency Support

Capable of handling frequencies up to 50GHz, ideal for high-frequency applications.

Check Mark

Versatile Attenuation Levels

Options from 1dB to 30dB provide flexibility in signal management.

High-Power RF Fixed Attenuators with 2.4mm Connectors Features

Precision Engineered Connectors

Utilizes 2.4mm connectors, optimized for high-frequency usage.

Compact Design

Engineered for space efficiency, the attenuators feature a small form factor.

High Thermal Stability

Designed to maintain performance stability across a wide temperature range.

High Power Capability

Engineered to manage power levels up to 5W, ensuring reliable performance under demanding conditions.